1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FV Breaker) SCMT○○○-FV

M Class Insert (with FV Breaker) SCMT○○○-FV
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Applicable to precision machining such as fine cutting depths and fine feed

 
Part Number
SCMT09T304-FV-AP25N
SCMT09T304-FV-NX2525
SCMT09T304-FV-NX3035
SCMT09T304-FV-VP45N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronAP25NCoated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelVP45NCoated cermet

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Positive Corner R 0.4 Corner R Re(mm) 0.4
Notation Symbol SCMT09T304-FV Breaker With Breaker