(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Applicable to precision machining such as fine cutting depths and fine feed
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CPMH080204-FV | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | CPMH080202-FV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CPMH080202-FV | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | CPMH080202-FV | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CPMH090302-FV | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | CPMH080204-FV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CPMH080204-FV | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CPMH080204-FV | VP15TF | Coating | ||
฿ 360.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Steel | 0.2 | 0.2 | CPMH090304-FV | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | CPMH090302-FV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | CPMH090302-FV | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | CPMH090302-FV | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CPMH090308-FV | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | CPMH090304-FV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.4 | 0.4 | CPMH090304-FV | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | CPMH090304-FV | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | CPMH080204R-F | MP3025 | Coated cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | CPMH090308-FV | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | 0.8 | 0.8 | CPMH090308-FV | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | CPMH090308-FV | VP15TF | Coating |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | With Breaker |
How can we improve?
How can we improve?