1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FS Breaker) SNMG○○○-FS

MME INSERTS

M Class Insert (with FS Breaker) SNMG○○○-FS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for medium cutting of cast iron (with blank breaker) SNMG○○○.
[Features]
・M-class double-sided chip breaker
・Flatland blade type with high cutting edge strength
・Highly versatile all-round breaker shape
・90° square, negative insert, with hole
・UE6105, MC6115 are for stable cutting of steel (cutting NX2525
for stable cutting of steel, stainless steel and cast iron (guideline for cutting conditions)
NX3035, UE6110, MC6015 and MP3025 for general steel cutting (guideline for cutting conditions)
UC5105 and HTi05T for stable cutting of cast iron (Guidelines for cutting conditions)
・UC5115 for general cutting of cast iron (Guidelines for cutting conditions)
・HTi10 for general cutting of cast iron, non-ferrous metals, heat-resistant alloys and titanium alloys (Guidelines for cutting conditions)
[Applications]
・For turning cast iron, Optimal for medium cutting
・Optimal for turning carbon steel / alloy steel and for medium cutting

Product dimension and specification



 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
SNMG120408-FS-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron
Breaker Use Finish Rake angle Negative Corner R 0.8
Corner R Re(mm) 0.8 Notation Symbol SNMG120408-FS Material Details NX2525
IC(mm) 12.7 EPSR(°) 90 Material Type Non-coated・Cermet
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker FS