1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FS Breaker) DNMG○○○-FS

M Class Insert (with FS Breaker) DNMG○○○-FS
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

M-class insert for finish cutting of mild steel (with FS breaker) DNMG○○○-FS.
[Features]
- M-class double-sided chip breaker.
・Achieves stable chip control with low depth of cut and low feed.
・Sharp blade with good cutting performance.
・The straight cutting edge reduces burrs.
· 55° rhombus, negative insert, with hole.
・The NX2525 provides stable cutting of steel, stainless steel, and cast iron (reference for cutting conditions).
[Use]
・For finish turning of mild steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE


 
Part Number
DNMG150404-FS-NX2525
DNMG150408-FS-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4DNMG150404-FS

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.80.8DNMG150408-FS

Loading...

  1. 1
 

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron
Breaker Use Finish Rake angle Negative Material Details NX2525
IC(mm) 12.7 EPSR(°) 55 Material Type Non-coated・Cermet
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker FS