(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Alternative chipbreaker for finish cutting of mild steel CNMG○○○-FS.
[Features]
- 80° diamond shape, negative insert, with hole.
· M-class double-sided chip breaker.
・Achieves stable chip control with low depth of cut and low feed.
・Sharp blade with good cutting performance.
・The straight cutting edge reduces burrs.
[Use]
・For finish turning of mild steel.
Part Number |
---|
CNMG120404-FS-NX2525 |
CNMG120408-FS-NX2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | CNMG120404-FS | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | CNMG120408-FS |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Negative | Material Details | NX2525 |
IC(mm) | 12.7 | EPSR(°) | 80 | Material Type | Non-coated・Cermet |
Dimension D1(mm) | 5.16 | Dimension S1(mm) | 4.76 | Breaker | FS |
How can we improve?
How can we improve?