(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
VCMT110302-FM-VP15TF |
VCMT110304-FM-VP15TF |
VCMT160404-FM-VP15TF |
VCMT160408-FM-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.2 | 0.2 | VCMT110302-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | VCMT110304-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | VCMT160404-FM | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | VCMT160408-FM |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Material Details | VP15TF |
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?