1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FM Breaker) DCMT○○○-FM【1-10 Pieces Per Package】

M Class Insert (with FM Breaker) DCMT○○○-FM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves reliable control even with latter-half materials that have easily elongated chips

 
Part Number
DCMT070202-FM-VP15TF
DCMT070204-FM-VP15TF
DCMT11T302-FM-VP15TF
DCMT11T304-FM-VP15TF
DCMT11T308-FM-VP15TF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2DCMT070202-FM

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4DCMT070204-FM

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2DCMT11T302-FM

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4DCMT11T304-FM

฿ 4,890.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

11 Day(s) 0.80.8DCMT11T308-FM

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Finish Rake angle Positive Material Details VP15TF
Material Type Coating Breaker With Breaker