1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FH Breaker) WNMG○○○-FH

M Class Insert (with FH Breaker) WNMG○○○-FH
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 290.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

M-class insert for finish cutting of carbon steel, alloy steel, and stainless steel (with FH breaker) WNMG○○○-FH.
[Features]
- M-class double-sided chip breaker.
・Achieves stable chip control with low depth of cut and low feed.
· 80° hexagon, negative insert, with hole.
· UE6110 and MP3025 are for general cutting of steel (reference for cutting conditions).
· NX2525 and AP25N provide stable cutting of steel, stainless steel, and cast iron (reference for cutting conditions).
[Use]
・Finishing for turning carbon steel, alloy steel, and stainless steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE



 
Part Number
WNMG080404-FH-MP3025
WNMG080404-FH-NX2525
WNMG080408-FH-AP25N
WNMG080408-FH-MP3025
WNMG080408-FH-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 318.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.40.4WNMG080404-FHMP3025Coated・Cermet

฿ 290.55

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4WNMG080404-FHNX2525Non-coated・Cermet

฿ 310.51

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8WNMG080408-FHAP25NCoated・Cermet

฿ 318.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.80.8WNMG080408-FHMP3025Coated・Cermet

฿ 290.55

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8WNMG080408-FHNX2525Non-coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape W (Hexagonal) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative IC(mm) 12.7 EPSR(°) 80
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker FH