(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves reliable control even with latter-half materials that have easily elongated chips
Part Number |
---|
VNMG160404-FH-AP25N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 540.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VNMG160404-FH | AP25N | Coated cermet |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Negative | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part VNMG160404-FH-AP25N in the M Class Insert (with FH Breaker) VNMG○○○-FH series.
Part Number |
---|
VNMG160402-FH-MP3025 |
VNMG160402-FH-NX2525 |
VNMG160402-FH-NX3035 |
VNMG160404-FH-MP3025 |
VNMG160404-FH-NX2525 |
VNMG160408-FH-AP25N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 540.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.2 | 0.2 | VNMG160402-FH | MP3025 | Coated cermet | ||
฿ 412.00 | 10 Piece(s) | 16 Day(s) | Steel / Stainless Steel / Cast Iron | 0.2 | 0.2 | VNMG160402-FH | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | 0.2 | 0.2 | VNMG160402-FH | NX3035 | Cermet | ||
฿ 540.00 | 10 Piece(s) | 15 Day(s) | Steel | 0.4 | 0.4 | VNMG160404-FH | MP3025 | Coated cermet | ||
฿ 414.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | VNMG160404-FH | NX2525 | Cermet | ||
฿ 540.00 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | VNMG160408-FH | AP25N | Coated cermet |
How can we improve?
How can we improve?