1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M Class Insert (with FH Breaker) CNMG-FH (CNMG120404-FH-AP25N)

MME INSERTS

M Class Insert (with FH Breaker) CNMG-FH (CNMG120404-FH-AP25N)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

First recommended chipbreaker for finish cutting of carbon steel, alloy steel and stainless steel.
[Features]
- M-class double-sided chip breaker.
・Achieves stable chip control with low depth of cut and low feed.
[Use]
・Finishing for turning carbon steel, alloy steel, and stainless steel.

Product dimension and specification




 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
CNMG120404-FH-AP25N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type

฿ 354.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-FHAP25N-Coated・Cermet

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative IC(mm) 12.7 EPSR(°) 80
Dimension D1(mm) 5.16 Dimension S1(mm) 4.76 Breaker FH

Please check the type/dimensions/specifications of the part CNMG120404-FH-AP25N in the M Class Insert (with FH Breaker) CNMG-FH series.

Products with similar specification

Part Number
CNMG120402-FH-MP3025
CNMG120402-FH-NX2525
CNMG120402-FH-NX3035
CNMG120404-FH-MP3025
CNMG120404-FH-NX2525
CNMG120408-FH-AP25N
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type

฿ 354.00

10 Piece(s) 15 Day(s) Steel0.20.2CNMG120402-FHMP3025-Coated・Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel / Stainless Steel / Cast Iron0.20.2CNMG120402-FHNX2525-Non-coated・Cermet

฿ 999,999,999.00

10 Piece(s) Quote Steel0.20.2CNMG120402-FHNX3035-Non-coated・Cermet

฿ 354.00

10 Piece(s) 15 Day(s) Steel0.40.4CNMG120404-FHMP3025-Coated・Cermet

฿ 316.00

10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron0.40.4CNMG120404-FHNX2525-Non-coated・Cermet

฿ 354.00

10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron0.80.8CNMG120408-FHAP25N-Coated・Cermet