(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number |
---|
TPGX080202L-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 406.00 | MME INSERTS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | 0.2 | 0.2 | TPGX080202L | HTi10 | Carbide |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive | Breaker | No breaker |
Please check the type/dimensions/specifications of the part TPGX080202L-HTI10 in the G Class Insert (Controllable Breaker) TPGX○○○R/L series.
Part Number |
---|
TPGX080202L-NX2525 |
TPGX080202L-UTI20T |
TPGX080202R-NX2525 |
TPGX080204L-HTI10 |
TPGX080204L-NX2525 |
TPGX080204L-UP20M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 406.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TPGX080202L | NX2525 | Cermet | ||
฿ 406.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TPGX080202L | UTi20T | Carbide | ||
฿ 406.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | TPGX080202R | NX2525 | Cermet | ||
฿ 406.00 | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | 0.4 | 0.4 | TPGX080204L | HTi10 | Carbide | ||
฿ 406.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TPGX080204L | NX2525 | Cermet | ||
฿ 522.00 | 10 Piece(s) | 10 Day(s) | Steel / Stainless Steel | Left Handed | 0.4 | 0.4 | TPGX080204L | UP20M | Coating |
How can we improve?
How can we improve?