(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 402.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TNGG110302L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.2 | 0.2 | TNGG110302L | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.2 | 0.2 | TNGG110302R | NX3035 | Cermet | ||
฿ 402.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG110304L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | TNGG110304L | NX3035 | Cermet | ||
฿ 402.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG110304R | NX2525 | Cermet | ||
฿ 225.00 | INSERTS | 10 Piece(s) | 97 Day(s) | Steel | Right Handed | 0.4 | 0.4 | TNGG110304R | NX3035 | Cermet | ||
฿ 402.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TNGG110308L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.8 | 0.8 | TNGG110308L | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.8 | 0.8 | TNGG110308R | NX3035 | Cermet | ||
฿ 532.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG160304L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | TNGG160304L | NX3035 | Cermet | ||
฿ 532.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG160304R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | TNGG160304R | NX3035 | Cermet | ||
฿ 532.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG160304R | UTi20T | Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Left Handed | 0.2 | 0.2 | TNGG160402L | MP3025 | Coated cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TNGG160402L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.2 | 0.2 | TNGG160402L | NX3035 | Cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Right Handed | 0.2 | 0.2 | TNGG160402R | HTi10 | Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Right Handed | 0.2 | 0.2 | TNGG160402R | MP3025 | Coated cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | TNGG160402R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.2 | 0.2 | TNGG160402R | NX3035 | Cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | TNGG160402R | UTi20T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | 0.4 | 0.4 | TNGG160404L | HTi10 | Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Left Handed | 0.4 | 0.4 | TNGG160404L | MP3025 | Coated cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG160404L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | TNGG160404L | NX3035 | Cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG160404L | UTi20T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Right Handed | 0.4 | 0.4 | TNGG160404R | HTi05T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Right Handed | 0.4 | 0.4 | TNGG160404R | HTi10 | Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Right Handed | 0.4 | 0.4 | TNGG160404R | MP3025 | Coated cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG160404R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | TNGG160404R | NX3035 | Cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG160404R | UTi20T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron | Left Handed | 0.8 | 0.8 | TNGG160408L | HTi05T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal | Left Handed | 0.8 | 0.8 | TNGG160408L | HTi10 | Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Left Handed | 0.8 | 0.8 | TNGG160408L | MP3025 | Coated cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TNGG160408L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.8 | 0.8 | TNGG160408L | NX3035 | Cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TNGG160408L | UTi20T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Right Handed | 0.8 | 0.8 | TNGG160408R | HTi05T | Carbide | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal | Right Handed | 0.8 | 0.8 | TNGG160408R | HTi10 | Carbide | ||
฿ 506.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Right Handed | 0.8 | 0.8 | TNGG160408R | MP3025 | Coated cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.8 | 0.8 | TNGG160408R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.8 | 0.8 | TNGG160408R | NX3035 | Cermet | ||
฿ 389.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.8 | 0.8 | TNGG160408R | UTi20T | Carbide | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG220404L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | TNGG220404L | NX3035 | Cermet | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG220404L | UTi20T | Carbide | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG220404R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | TNGG220404R | NX3035 | Cermet | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG220404R | UTi20T | Carbide | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TNGG220408L | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.8 | 0.8 | TNGG220408L | NX3035 | Cermet | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TNGG220408L | UTi20T | Carbide | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.8 | 0.8 | TNGG220408R | NX2525 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.8 | 0.8 | TNGG220408R | NX3035 | Cermet | ||
฿ 906.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.8 | 0.8 | TNGG220408R | UTi20T | Carbide |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | Breaker | With Breaker |
How can we improve?
How can we improve?