(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number |
---|
SNGG090304R-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 489.00 | MME INSERTS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | SNGG090304R | HTi10 | Carbide |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | Breaker | With Breaker |
Please check the type/dimensions/specifications of the part SNGG090304R-HTI10 in the G Class Insert (Controllable Breaker) SNGG○○○R/L series.
Part Number |
---|
SNGG090304L-NX2525 |
SNGG090304L-NX3035 |
SNGG090304L-UTI20T |
SNGG090304R-NX2525 |
SNGG090304R-NX3035 |
SNGG090304R-UTI20T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 489.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | SNGG090304L | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | SNGG090304L | NX3035 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | SNGG090304L | UTi20T | Carbide | ||
฿ 489.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | SNGG090304R | NX2525 | Cermet | ||
฿ 999,999,999.00 | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | SNGG090304R | NX3035 | Cermet | ||
฿ 489.00 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | SNGG090304R | UTi20T | Carbide |
How can we improve?
How can we improve?