1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with Breaker) TPGT○○○R/L-F

G Class Insert (with Breaker) TPGT○○○R/L-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,976.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
TPGT160302L-F-MD220
TPGT160302R-F-MD220
TPGT160304L-F-MD220
TPGT160304R-F-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol

฿ 4,976.00

MME INSERTS 1 Piece(s) 15 Day(s) Left Handed0.20.2TPGT160302L-F

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Right Handed0.20.2TPGT160302R-F

฿ 4,976.00

MME INSERTS 1 Piece(s) 15 Day(s) Left Handed0.40.4TPGT160304L-F

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Right Handed0.40.4TPGT160304R-F

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
work material Cast Iron Rake angle Positive Material Details MD220
Material Type PCD Dimension D1(mm) 3.18 Size d2(mm) 4.4
Breaker With Breaker