1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Class Insert (with Breaker) CPGT

G Class Insert (with Breaker) CPGT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
CPGT080202-HTI10
CPGT080202-MD220
CPGT080204-HTI10
CPGT080204-MD220
CPGT090302-HTI10
CPGT090302-MD220
CPGT090304-HTI10
CPGT090304-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)

฿ 515.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.20.2CPGT080202HTi10Carbide alloy7.942.383.4

฿ 4,541.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.20.2CPGT080204MD220PCD7.942.383.4

฿ 515.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.40.4CPGT080204HTi10Carbide alloy7.942.383.4

฿ 4,541.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.40.4CPGT090302MD220PCD7.942.383.4

฿ 553.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.20.2CPGT090302HTi10Carbide alloy9.5253.184.4

฿ 4,643.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.20.2CPGT090304MD220PCD9.5253.184.4

฿ 553.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.40.4CPGT090304HTi10Carbide alloy9.5253.184.4

฿ 4,643.00

MME INSERTS 1 Piece(s) 15 Day(s) 0.40.4CPMH080202-SVMD220PCD9.5253.184.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 1
work material Non-Ferrous Metal Breaker Use Finish Rake angle Positive
Breaker With Breaker