1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G-Class Insert (without Breaker) TPGX○○○

G-Class Insert (without Breaker) TPGX○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
TPGX080202-HTI10
TPGX080202-MB710
TPGX080202-MB730
TPGX080202-MD220
TPGX080204-HTI10
TPGX080204-MB710
TPGX080204-MB730
TPGX080204-MB810
TPGX080204-MD220
TPGX080204-NX2525
TPGX080204-UP20M
TPGX080204-UTI20T
TPGX080204-VP15TF
TPGX080208-HTI10
TPGX080208-MD220
TPGX080208-NX2525
TPGX080208-UTI20T
TPGX090202-HTI10
TPGX090202-MB710
TPGX090202-MD220
TPGX090204-HTI10
TPGX090204-MB710
TPGX090204-MB810
TPGX090204-MD220
TPGX090204-NX2525
TPGX090204-UP20M
TPGX090204-UTI20T
TPGX090208-HTI10
TPGX090208-MD220
TPGX090208-NX2525
TPGX090208-UP20M
TPGX090208-UTI20T
TPGX110302-HTI10
TPGX110302-MD220
TPGX110304-HTI05T
TPGX110304-HTI10
TPGX110304-MB710
TPGX110304-MD220
TPGX110304-NX2525
TPGX110304-UP20M
TPGX110304-UTI20T
TPGX110304-VP15TF
TPGX110308-HTI05T
TPGX110308-HTI10
TPGX110308-MB710
TPGX110308-MB730
TPGX110308-MB810
TPGX110308-MD220
TPGX110308-NX2525
TPGX110308-UP20M
TPGX110308-UTI20T
TPGX160304-HTI10
TPGX160304-MB710
TPGX160304-MD220
TPGX160304-NX2525
TPGX160304-UTI20T
TPGX160308-HTI10
TPGX160308-MB710
TPGX160308-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Trusco Code Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)
Breaker

฿ 222.00

INSERTS 10 Piece(s) 31 Day(s) -Cast Iron / Non-Ferrous Metal--0.20.2TPGX080202HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.20.2TPGX080202MB710-CBN4.762.382.5No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand0.20.2TPGX080202MB730-CBN4.762.382.5No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.20.2TPGX080202MD220-PCD4.762.382.5No breaker

฿ 413.45

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal--0.40.4TPGX080204HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4TPGX080204MB710-CBN4.762.382.5No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand0.40.4TPGX080204MB730-CBN4.762.382.5No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1High-Hardness Material-No Preferred Hand0.40.4TPGX080204MB810-CBN4.762.382.5No breaker

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.40.4TPGX080204MD220-PCD4.762.382.5No breaker

฿ 413.45

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX080204NX2525-Cermet---No breaker

฿ 496.90

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless SteelMedium Cutting-0.40.4TPGX080204UP20M-Coating----

฿ 413.45

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX080204UTi20T-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Heat-Resistant Alloy, Titanium AlloyMedium Cutting-0.40.4TPGX080204VP15TF-Coating----

฿ 413.45

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal--0.80.8TPGX080208HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.80.8TPGX080208MD220-PCD4.762.382.5No breaker

฿ 402.57

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGX080208NX2525-Cermet---No breaker

฿ 413.45

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGX080208UTi20T-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal--0.20.2TPGX090202HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.20.2TPGX090202MB710-CBN5.562.383No breaker

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.20.2TPGX090202MD220-PCD5.562.383No breaker

฿ 201.00

INSERTS 10 Piece(s) 31 Day(s) -Cast Iron / Non-Ferrous Metal--0.40.4TPGX090204HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4TPGX090204MB710-CBN5.562.383No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1High-Hardness Material-No Preferred Hand0.40.4TPGX090204MB810-CBN5.562.383No breaker

฿ 4,087.00

INSERTS 10 Piece(s) 31 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.40.4TPGX090204MD220-PCD5.562.383No breaker

฿ 435.22

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX090204NX2525-Cermet---No breaker

฿ 530.76

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless SteelMedium Cutting-0.40.4TPGX090204UP20M-Coating----

฿ 435.22

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX090204UTi20T-Carbide---No breaker

฿ 423.13

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal--0.80.8TPGX090208HTi10-Carbide---No breaker

฿ 3,940.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.80.8TPGX090208MD220-PCD5.562.383No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless Steel / Cast Iron--0.80.8TPGX090208NX2525-Cermet---No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless SteelMedium Cutting-0.80.8TPGX090208UP20M-Coating----

฿ 423.13

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGX090208UTi20T-Carbide---No breaker

฿ 3,437.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal--0.20.2TPGX110302HTi10-Carbide---No breaker

฿ 3,406.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.20.2TPGX110302MD220-PCD6.353.183.5No breaker

฿ 416.47

MME MILLING CHIP 10 Piece(s) 40 Day(s) 1Cast Iron-No Preferred Hand0.40.4TPGX110304HTI05T168-7441Carbide---No breaker

฿ 189.00

INSERTS 10 Piece(s) 31 Day(s) -Cast Iron / Non-Ferrous Metal--0.40.4TPGX110304HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4TPGX110304MB710-CBN6.353.183.5No breaker

฿ 3,406.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.40.4TPGX110304MD220-PCD6.353.183.5No breaker

฿ 416.47

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX110304NX2525-Cermet---No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless SteelMedium Cutting-0.40.4TPGX110304UP20M-Coating----

฿ 432.24

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX110304UTi20T-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Heat-Resistant Alloy, Titanium AlloyMedium Cutting-0.40.4TPGX110304VP15TF-Coating----

฿ 405.59

MME MILLING CHIP 10 Piece(s) 15 Day(s) 1Cast Iron-No Preferred Hand0.80.8TPGX110308HTI05T680-2010Carbide---No breaker

฿ 416.47

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal--0.80.8TPGX110308HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.80.8TPGX110308MB710-CBN6.353.183.5No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Heat-Resistant Alloy, Titanium Alloy-No Preferred Hand0.80.8TPGX110308MB730-CBN6.353.183.5No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1High-Hardness Material-No Preferred Hand0.80.8TPGX110308MB810-CBN6.353.183.5No breaker

฿ 3,406.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.80.8TPGX110308MD220-PCD6.353.183.5No breaker

฿ 405.59

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGX110308NX2525-Cermet---No breaker

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless SteelMedium Cutting-0.80.8TPGX110308UP20M-Coating----

฿ 405.59

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGX110308UTi20T-Carbide---No breaker

฿ 552.53

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal--0.40.4TPGX160304HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4TPGX160304MB710-CBN9.5253.184.8No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Non-Ferrous Metal-No Preferred Hand0.40.4TPGX160304MD220-PCD9.5253.184.48No breaker

฿ 535.60

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX160304NX2525-Cermet---No breaker

฿ 552.53

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGX160304UTi20T-Carbide---No breaker

฿ 552.53

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal--0.80.8TPGX160308HTi10-Carbide---No breaker

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.80.8TPGX160308MB710-CBN9.5253.184.8No breaker

฿ 3,474.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Non-Ferrous Metal-No Preferred Hand0.80.8TPGX160308MD220-PCD9.5253.184.8No breaker

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive