1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (Without Breaker) TPGN○○○

G-Class Insert (Without Breaker) TPGN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 161.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
TPGN110302-HTI10
TPGN110302-MD220
TPGN110304-HTI05T
TPGN110304-HTI10
TPGN110304-MB710
TPGN110304-MB730
TPGN110304-MD220
TPGN110304-NX2525
TPGN110304-UTI20T
TPGN110308-HTI10
TPGN110308-MD220
TPGN110308-UP20M
TPGN160302-HTI10
TPGN160302-MD220
TPGN160304-HTI05T
TPGN160304-HTI10
TPGN160304-MB710
TPGN160304-MB730
TPGN160304-MD220
TPGN160304-NX2525
TPGN160304-UP20M
TPGN160304-UTI20T
TPGN160308-HTI05T
TPGN160308-HTI10
TPGN160308-MB730
TPGN160308-MD220
TPGN160308-NX2525
TPGN160308-UP20M
TPGN160308-UTI20T
TPGN160312-HTI10
TPGN160316-HTI10
TPGN160408-UTI20T
TPGN220404-HTI10
TPGN220404-UP20M
TPGN220408-HTI10
TPGN220408-UP20M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Dimension Re
(mm)

฿ 485.41

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.20.2TPGN110302HTi10Carbide---

฿ 3,406.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Cast Iron-No Preferred Hand0.20.2TPGN110302MD220PCD6.353.18-

฿ 499.92

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron--0.40.4TPGN110304HTi05TCarbide---

฿ 499.92

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.40.4TPGN110304HTi10Carbide---

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4TPGN110304MB710CBN6.353.180.4

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous Metal-No Preferred Hand0.40.4TPGN110304MB730CBN6.353.180.4

฿ 3,406.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Cast Iron-No Preferred Hand0.40.4TPGN110304MD220PCD6.353.18-

฿ 485.41

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGN110304NX2525Cermet---

฿ 485.41

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGN110304UTi20TCarbide---

฿ 499.92

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8TPGN110308HTi10Carbide---

฿ 3,406.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Cast Iron-No Preferred Hand0.80.8TPGN110308MD220PCD6.353.18-

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless SteelMedium Cutting-0.80.8TPGN110308UP20MCoating---

฿ 601.51

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.20.2TPGN160302HTi10Carbide---

฿ 3,474.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Cast Iron-No Preferred Hand0.20.2TPGN160302MD220PCD9.5253.18-

฿ 601.51

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron--0.40.4TPGN160304HTi05TCarbide---

฿ 161.00

INSERTS 10 Piece(s) 31 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.40.4TPGN160304HTi10Carbide---

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron-No Preferred Hand0.40.4TPGN160304MB710CBN9.5253.180.4

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous Metal-No Preferred Hand0.40.4TPGN160304MB730CBN9.5253.180.4

฿ 3,474.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Cast Iron-No Preferred Hand0.40.4TPGN160304MD220PCD9.5253.18-

฿ 601.51

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGN160304NX2525Cermet---

฿ 750.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Steel / Stainless SteelMedium Cutting-0.40.4TPGN160304UP20MCoating---

฿ 583.37

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.40.4TPGN160304UTi20TCarbide---

฿ 583.37

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron--0.80.8TPGN160308HTi05TCarbide---

฿ 601.51

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8TPGN160308HTi10Carbide---

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous Metal-No Preferred Hand0.80.8TPGN160308MB730CBN9.5253.180.8

฿ 3,474.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) 1Cast Iron-No Preferred Hand0.80.8TPGN160308MD220PCD9.5253.18-

฿ 601.51

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGN160308NX2525Cermet---

฿ 750.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless SteelMedium Cutting-0.80.8TPGN160308UP20MCoating---

฿ 601.51

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGN160308UTi20TCarbide---

฿ 583.37

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--1.21.2TPGN160312HTi10Carbide---

฿ 583.37

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--1.61.6TPGN160316HTi10Carbide---

฿ 681.94

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron--0.80.8TPGN160408UTi20TCarbide---

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.40.4TPGN220404HTi10Carbide---

฿ 1,270.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless SteelMedium Cutting-0.40.4TPGN220404UP20MCoating---

฿ 972.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy--0.80.8TPGN220408HTi10Carbide---

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless SteelMedium Cutting-0.80.8TPGN220408UP20MCoating---

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive
Breaker No breaker