(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For medium cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 404.38 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | TNGA110304 | HTi10 | Carbide | ||
฿ 393.50 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | TNGA110308 | HTi10 | Carbide | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | - | 0.8 | 0.8 | TNGA110308 | NX2525 | Cermet | ||
฿ 576.72 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.2 | 0.2 | TNGA160402 | HTi10 | Carbide | ||
฿ 3,508.00 | MME MILLING CHIP | 1 Piece(s) | 40 Day(s) | Non-Ferrous Metal | No Preferred Hand | 0.2 | 0.2 | TNGA160402 | MD220 | PCD | ||
฿ 559.79 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.2 | 0.2 | TNGA160402 | NX2525 | Cermet | ||
฿ 576.72 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron | - | 0.4 | 0.4 | TNGA160404 | HTi05T | Carbide | ||
฿ 576.72 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | TNGA160404 | HTi10 | Carbide | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | No Preferred Hand | 0.4 | 0.4 | TNGA160404 | MB730 | CBN | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | High-Hardness Material | No Preferred Hand | 0.4 | 0.4 | TNGA160404 | MB810 | CBN | ||
฿ 3,508.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | No Preferred Hand | 0.4 | 0.4 | TNGA160404 | MD220 | PCD | ||
฿ 576.72 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.4 | 0.4 | TNGA160404 | UTi20T | Carbide | ||
฿ 576.72 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | - | 0.8 | 0.8 | TNGA160408 | HTi05T | Carbide | ||
฿ 576.72 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | TNGA160408 | HTi10 | Carbide | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | No Preferred Hand | 0.8 | 0.8 | TNGA160408 | MB710 | CBN | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | High-Hardness Material | No Preferred Hand | 0.8 | 0.8 | TNGA160408 | MB810 | CBN | ||
฿ 3,508.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Non-Ferrous Metal | No Preferred Hand | 0.8 | 0.8 | TNGA160408 | MD220 | PCD | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | No Preferred Hand | 0.4 | 0.4 | TNGA220404 | MB710 | CBN | ||
฿ 800.00 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | - | 0.4 | 0.4 | TNGA220404 | UTi20T | Carbide | ||
฿ 800.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Cast Iron | - | 0.8 | 0.8 | TNGA220408 | HTi05T | Carbide | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | No Preferred Hand | 0.8 | 0.8 | TNGA220408 | MB710 | CBN | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | No Preferred Hand | 1.2 | 1.2 | TNGA220412 | MB710 | CBN |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Negative | Breaker | No breaker |
How can we improve?
How can we improve?