1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (Without Breaker) TBGN○○○

G-Class Insert (Without Breaker) TBGN○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
TBGN060104-MB710
TBGN060104-MB810
TBGN060108-MB710
TBGN060108-MB810
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Dimension Re
(mm)

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote Stainless Steel0.40.4TBGN060104MB7100.4

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote Steel0.40.4TBGN060104MB8100.4

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote Stainless Steel0.80.8TBGN060108MB7100.8

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote Steel0.80.8TBGN060108MB8100.8

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Rake angle Positive
Selfishly No Preferred Hand Material Type CBN Dimension D1(mm) 3.97
Dimension S1(mm) 1.59 Breaker No breaker