(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For medium cutting
Part Number |
---|
SPGX090304-HTI10 |
SPGX090304-MD220 |
SPGX090304-NX2525 |
SPGX090308-HTI10 |
SPGX090308-MD220 |
SPGX120304-HTI10 |
SPGX120308-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 536.81 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | SPGX090304 | HTi10 | Carbide | - | - | - | ||
฿ 4,441.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | 1 | Non-Ferrous Metal | No Preferred Hand | 0.4 | 0.4 | SPGX090304 | MD220 | PCD | 9.525 | 3.18 | 4.8 | ||
฿ 521.09 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | - | Steel / Stainless Steel / Cast Iron | - | 0.4 | 0.4 | SPGX090304 | NX2525 | Cermet | - | - | - | ||
฿ 536.81 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | SPGX090308 | HTi10 | Carbide | - | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | 1 | Non-Ferrous Metal | No Preferred Hand | 0.8 | 0.8 | SPGX090308 | MD220 | PCD | 9.525 | 3.18 | 4.8 | ||
฿ 681.94 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | SPGX120304 | HTi10 | Carbide | - | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | SPGX120308 | HTi10 | Carbide | - | - | - |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Breaker | No breaker |
How can we improve?
How can we improve?