(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For medium cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 449.73 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | SNGN090308 | HTi10 | Carbide alloy | 9.525 | 3.18 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | SNGN120404 | MBS140 | Solid CBN | 9.525 | 3.18 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | SNGN090316 | MBS140 | Solid CBN | 9.525 | 3.18 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | 1.6 | 1.6 | SNGN090408 | MBS140 | Solid CBN | 9.525 | 3.18 | ||
฿ 8,082.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Cast Iron | 0.8 | 0.8 | SNGN090412 | MBS140 | Solid CBN | 9.525 | 4.76 | ||
฿ 8,082.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Cast Iron | 1.2 | 1.2 | SNGN120408 | MBS140 | Solid CBN | 9.525 | 4.76 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | SNGN120408 | HTi10 | Carbide alloy | - | - | ||
฿ 673.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.4 | 0.4 | SNGN120404 | UTi20T | Carbide alloy | - | - | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | SNGN120408 | MB710 | CBN | 12.7 | 4.76 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | SNGN120412 | MBS140 | Solid CBN | 12.7 | 4.76 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Non-Ferrous Metal | 0.8 | 0.8 | SNGN120412 | MD220 | PCD | 12.7 | 4.76 | ||
฿ 673.00 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 0.8 | 0.8 | SNGN120408 | UTi20T | Carbide alloy | 12.7 | 4.76 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 1 Piece(s) | Quote | Cast Iron | 1.2 | 1.2 | SNGN090312 | MB710 | CBN | 12.7 | 4.76 | ||
฿ 11,254.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Cast Iron | 1.2 | 1.2 | SNGN120416 | MBS140 | Solid CBN | 12.7 | 4.76 | ||
฿ 11,254.00 | MME MILLING CHIP | 1 Piece(s) | 15 Day(s) | Cast Iron | 1.6 | 1.6 | SNMN120408 | MBS140 | Solid CBN | 12.7 | 4.76 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Breaker | No breaker |
How can we improve?
How can we improve?