1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (Without Breaker) SNGA○○○ (Part Number)

G-Class Insert (Without Breaker) SNGA○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 673.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
SNGA090304-NX2525
SNGA120404-HTI10
SNGA120408-HTI05T
SNGA120408-HTI10
SNGA120408-MB730
SNGA120408-MD220
SNGA120408-NX2525
SNGA120412-MB710
SNGA120412-MB730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Size d2
(mm)

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Steel / Stainless Steel / Cast Iron-0.40.4SNGA090304NX2525Cermet--

฿ 681.94

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.40.4SNGA120404HTi10---

฿ 673.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) -Cast Iron-0.80.8SNGA120408HTi05T---

฿ 999,999,999.00

MME MILLING CHIP 10 Piece(s) Quote -Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-0.80.8SNGA120408HTi10---

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous MetalNo Preferred Hand0.80.8SNGA120408MB730-4.765.16

฿ 4,008.00

MME MILLING CHIP 1 Piece(s) 40 Day(s) 1Non-Ferrous MetalNo Preferred Hand0.80.8SNGA120408MD220-4.765.16

฿ 673.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) -Steel / Stainless Steel / Cast Iron-0.80.8SNGA120408NX2525Cermet--

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast IronNo Preferred Hand1.21.2SNGA120412MB710-4.765.16

฿ 999,999,999.00

MME MILLING CHIP 1 Piece(s) Quote 1Cast Iron / Non-Ferrous MetalNo Preferred Hand1.21.2SNGA120412MB730-4.765.16

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Rake angle Negative
Breaker No breaker