1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (Without Breaker) DNGA○○○

G-Class Insert (Without Breaker) DNGA○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 789.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For medium cutting

 
Part Number
DNGA150404-HTI10
DNGA150404-MD220
DNGA150408-HTI05T
DNGA150408-HTI10
DNGA150408-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)

฿ 789.00

MME MILLING CHIP 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.40.4DNGA150404HTi10Carbide---

฿ 4,008.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) Cast Iron0.40.4DNGA150404MD220PCD12.74.765.16

฿ 789.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.80.8DNGA150408HTi05TCarbide---

฿ 789.00

MME MILLING CHIP 10 Piece(s) 40 Day(s) Non-Ferrous Metal0.80.8DNGA150408HTi10Carbide---

฿ 4,008.00

MME MILLING CHIP 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.80.8DNGA150408MD220PCD12.74.765.16

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Breaker No breaker