(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For medium cutting
Part Number |
---|
CCGW09T3V5-NX2525 |
CCGW09T300-NX2525 |
CCGW060200-NX2525 |
CCGW0602V5-NX2525 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 0.05 | CCGW09T3V5 | ||
฿ 521.09 | MME MILLING CHIP | 10 Piece(s) | 40 Day(s) | 0 | CCGW09T300 | ||
฿ 999,999,999.00 | MME MILLING CHIP | 10 Piece(s) | Quote | 0 | CCGW060200 | ||
฿ 461.83 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | 0.05 | CCGW0602V5 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Steel / Stainless Steel / Cast Iron |
---|---|---|---|---|---|
Rake angle | Positive | Material Details | NX2525 | Material Type | Cermet |
Breaker | No breaker |
How can we improve?
How can we improve?