(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for lathe turning
Part Number |
---|
TNGN110304-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 393.50 | MME MILLING CHIP | 10 Piece(s) | 15 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | TNGN110304 | HTi10 | Carbide | - | - |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Breaker | No breaker |
Please check the type/dimensions/specifications of the part TNGN110304-HTI10 in the G-Class Insert (Without Breaker) TNGN○○○ series.
Part Number |
---|
TNGN110308-HTI10 |
TNGN160404-HTI10 |
TNGN160404-MB710 |
TNGN160408-HTI10 |
TNGN160408-MB710 |
TNGN160408-MBS140 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 393.50 | 10 Piece(s) | 15 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | TNGN110308 | HTi10 | Carbide | - | - | ||
฿ 576.72 | 10 Piece(s) | 15 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.4 | 0.4 | TNGN160404 | HTi10 | Carbide | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 1 | Cast Iron | No Preferred Hand | 0.4 | 0.4 | TNGN160404 | MB710 | CBN | 9.525 | 4.76 | ||
฿ 559.79 | 10 Piece(s) | 15 Day(s) | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | - | 0.8 | 0.8 | TNGN160408 | HTi10 | Carbide | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 1 | Cast Iron | No Preferred Hand | 0.8 | 0.8 | TNGN160408 | MB710 | CBN | 9.525 | 4.76 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | - | Cast Iron | No Preferred Hand | 0.8 | 0.8 | TNGN160408 | MBS140 | Solid CBN | 9.525 | 4.76 |
How can we improve?
How can we improve?