(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number |
---|
TNP-SNGA120404G2-MB8025 |
TNP-SNGA120404T2-MB8025 |
TNP-SNGA120408G2-MB8025 |
TNP-SNGA120408T2-MB8025 |
TNP-SNGA120412G2-MB8025 |
TNP-SNGA120412T2-MB8025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | TNP-SNGA120404G2 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | TNP-SNGA120404T2 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | TNP-SNGA120408G2 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | TNP-SNGA120408T2 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | TNP-SNGA120412G2 | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 1.2 | 1.2 | TNP-SNGA120412T2 |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | High-Hardness Material | Rake angle | Negative | Selfishly | No Preferred Hand |
Material Details | MB8025 | Material Type | CBN | Dimension D1(mm) | 12.7 |
Dimension S1(mm) | 4.76 | Size d2(mm) | 5.16 |
How can we improve?
How can we improve?