(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Dimension Re (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.2 | 0.2 | NP-TPGX080202GA3 | MBC020 | 4.76 | 2.38 | 0.2 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.2 | 0.2 | NP-TPGX080202GS3 | MBC010 | 4.76 | 2.38 | - | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-TPGX080204GA3 | MBC020 | 4.76 | 2.38 | 0.4 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-TPGX080204GS3 | MBC010 | 4.76 | 2.38 | - | 2.5 | ||
฿ 2,451.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | 0.8 | 0.8 | NP-TPGX080208GA3 | MBC020 | 4.76 | 2.38 | 0.8 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.2 | 0.2 | NP-TPGX090202GS3 | MBC010 | 5.56 | 2.38 | - | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-TPGX090204GA3 | MBC020 | 5.56 | 2.38 | 0.4 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-TPGX090204GS3 | MBC010 | 5.56 | 2.38 | - | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.8 | 0.8 | NP-TPGX090208GA3 | MBC020 | 5.56 | 2.38 | 0.8 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-TPGX110304GA3 | MBC020 | 6.35 | 3.18 | 0.4 | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-TPGX110304GS3 | MBC010 | 6.35 | 3.18 | - | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.8 | 0.8 | NP-TPGX110308GS3 | MBC010 | 6.35 | 3.18 | - | 3.5 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
work material | High-Hardness Material | Rake angle | Positive | Selfishly | No Preferred Hand |
Material Type | Coated CBN | Breaker | No breaker |
How can we improve?
How can we improve?