1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Class Insert (New Petit Cutter) NP-TPGX○○○○

G Class Insert (New Petit Cutter) NP-TPGX○○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling

Part Number
NP-TPGX080202F-MB810
NP-TPGX080202T-MB835
NP-TPGX080204F-MB810
NP-TPGX080204T-MB835
NP-TPGX090202F-MB810
NP-TPGX090202T-MB835
NP-TPGX090204F-MB810
NP-TPGX090204G-MB8025
NP-TPGX090204T-MB835
NP-TPGX090208G-MB8025
NP-TPGX110304F-MB710
NP-TPGX110304G-MB8025
NP-TPGX110304T-MB730
NP-TPGX110304T-MB825
NP-TPGX110304T-MB835
NP-TPGX110308F-MB710
NP-TPGX110308F-MB810
NP-TPGX110308G-MB8025
NP-TPGX110308T-MB730
NP-TPGX110308T-MB825
NP-TPGX110308T-MB835
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-TPGX080202FMB8104.762.382.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-TPGX080202TMB8354.762.382.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX080204FMB8104.762.382.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX080204TMB8354.762.382.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-TPGX090202FMB8105.562.383

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-TPGX090202TMB8355.562.383

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX090204FMB8105.562.383

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX090204GMB80255.562.383

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX090204TMB8355.562.383

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-TPGX090208GMB80255.562.383

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.40.4NP-TPGX110304FMB7106.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX110304GMB80256.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4NP-TPGX110304TMB7306.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX110304TMB8256.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TPGX110304TMB8356.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.80.8NP-TPGX110308FMB7106.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-TPGX110308FMB8106.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-TPGX110308GMB80256.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8NP-TPGX110308TMB7306.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-TPGX110308TMB8256.353.183.5

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-TPGX110308TMB8356.353.183.5

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
Rake angle Positive Selfishly No Preferred Hand Material Type CBN
Breaker No breaker