(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number |
---|
NP-TPGB080204GA3-MBC020 |
NP-TPGB080208GA3-MBC020 |
NP-TPGB090202FS3-MB4020 |
NP-TPGB090204FS3-MB4020 |
NP-TPGB110302FS3-MB4020 |
NP-TPGB110304FS3-MB4020 |
NP-TPGB110308FS3-MB4020 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.4 | 0.4 | NP-TPGB080204GA3 | MBC020 | Coated CBN | 4.76 | 2.38 | 2.4 | ||
฿ 2,451.00 | MME INSERTS | 1 Piece(s) | 40 Day(s) | High-Hardness Material | 0.8 | 0.8 | NP-TPGB080208GA3 | MBC020 | Coated CBN | 4.76 | 2.38 | 2.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | NP-TPGB090202FS3 | MB4020 | CBN | 5.56 | 2.38 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | NP-TPGB090204FS3 | MB4020 | CBN | 5.56 | 2.38 | 2.9 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | NP-TPGB110302FS3 | MB4020 | CBN | 6.35 | 3.18 | 3.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-TPGB110304FS3 | MB4020 | CBN | 6.35 | 3.18 | 3.4 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-TPGB110308FS3 | MB4020 | CBN | 6.35 | 3.18 | 3.4 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Positive | Selfishly | No Preferred Hand | Breaker | No breaker |
How can we improve?
How can we improve?