1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (New Petit Cut) NP-TNGA-○○○○GS3

G-Class Insert (New Petit Cut) NP-TNGA-○○○○GS3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for a wide range of applications from small diameter boring to general lathe turning and milling

 
Part Number
NP-TNGA160404GS3-MBC010
NP-TNGA160408GS3-MB710
NP-TNGA160408GS3-MB730
NP-TNGA160408GS3-MBC010
NP-TNGA160412GS3-MB710
NP-TNGA160412GS3-MB730
NP-TNGA160412GS3-MBC010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-TNGA160408GS3MBC010Coated CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.80.8NP-TNGA160408GS3MB710CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8NP-TNGA160412GS3MB730CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-TNGA160408GS3MBC010Coated CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron1.21.2NP-TNGA160412GS3MB710CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2NP-TNGA160402GN3MB730CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-TNGA160412GS3MBC010Coated CBN

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Rake angle Negative Selfishly No Preferred Hand Dimension D1(mm) 9.525
Dimension S1(mm) 4.76 Size d2(mm) 3.81 Breaker No breaker