1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (New Petit Cut) NP-TNGA-○○○○FS3 (Part Number)

G-Class Insert (New Petit Cut) NP-TNGA-○○○○FS3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For high precision finish machining

 
Part Number
NP-TNGA160404FS3-MB4020
NP-TNGA160408FS3-MB4020
NP-TNGA160412FS3-MB4020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.40.4NP-TNGA160408FS3

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.80.8NP-TNGA160412FS3

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1.21.2NP-TNGA160404TA3

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material High-Hardness Material Rake angle Negative Selfishly No Preferred Hand
Material Details MB4020 Material Type CBN Dimension D1(mm) 9.525
Dimension S1(mm) 4.76 Size d2(mm) 3.81 Breaker No breaker
Remarks High Strength Sintered Alloy