(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension Re (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-TCGW110202GA3 | MBC020 | Coated CBN | 0.2 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.4 | 0.4 | NP-TCGW110204FA3 | MB710 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.4 | 0.4 | NP-TCGW110204FA3 | MB730 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-TCGW110204FS3 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.4 | 0.4 | NP-TCGW110204TS3 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron | 0.8 | 0.8 | NP-TCGW110208FA3 | MB710 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Cast Iron / Non-Ferrous Metal | 0.8 | 0.8 | NP-TCGW110208FA3 | MB730 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-TCGW110208FS3 | MB4020 | CBN | - | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | Steel | 0.8 | 0.8 | NP-TCGW110208TS3 | MB4020 | CBN | - |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 3 |
---|---|---|---|---|---|
Rake angle | Positive | Selfishly | No Preferred Hand | Dimension D1(mm) | 6.35 |
Dimension S1(mm) | 2.38 | Size d2(mm) | 2.8 | Breaker | No breaker |
How can we improve?
How can we improve?