1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

G-Class Insert (New Petit Cut) NP-DNGA○○○GAWS2JR/L

G-Class Insert (New Petit Cut) NP-DNGA○○○GAWS2JR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Good chip control under medium speed conditions

 
Part Number
NP-DNGA150404GAWS2JR-MB8025
NP-DNGA150404GAWS2JR-MBC020
NP-DNGA150404GSWS2JR-MBC010
NP-DNGA150408GSWS2JR-MBC010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Right Handed0.40.4NP-DNGA150404GAWS2JRMB8025CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Right Handed0.40.4NP-DNGA150404GAWS2JRMBC020Coated CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Right Handed0.40.4NP-DNGA150404GSWS2JRMBC010Coated CBN

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Right Handed0.80.8NP-DNGA150408GSWS2JRMBC010Coated CBN

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material High-Hardness Material Rake angle Negative Dimension D1(mm) 12.7
Dimension S1(mm) 4.76 Size d2(mm) 5.16 Breaker No breaker