1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (New Petit Cut) NP-DNGA○○○○2 (Part Number)

G-Class Insert (New Petit Cut) NP-DNGA○○○○2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for a wide range of applications from small diameter boring to general lathe turning and milling

 
Part Number
NP-DNGA150404FS2-MB4020
NP-DNGA150404G2-MB8025
NP-DNGA150404GA2-MBC020
NP-DNGA150404GN2-MBC020
NP-DNGA150404GS2-MB710
NP-DNGA150404GS2-MB730
NP-DNGA150404GS2-MBC010
NP-DNGA150404T2-MB8025
NP-DNGA150404TA2-MBC020
NP-DNGA150404TS2-MB4020
NP-DNGA150408FS2-MB4020
NP-DNGA150408G2-MB8025
NP-DNGA150408GA2-MBC020
NP-DNGA150408GN2-MBC020
NP-DNGA150408GS2-MB710
NP-DNGA150408GS2-MB730
NP-DNGA150408GS2-MBC010
NP-DNGA150408T2-MB8025
NP-DNGA150408TA2-MBC020
NP-DNGA150408TS2-MB4020
NP-DNGA150412FS2-MB4020
NP-DNGA150412G2-MB8025
NP-DNGA150412GA2-MBC020
NP-DNGA150412GN2-MBC020
NP-DNGA150412GS2-MB710
NP-DNGA150412GS2-MB730
NP-DNGA150412GS2-MBC010
NP-DNGA150412T2-MB8025
NP-DNGA150412TA2-MBC020
NP-DNGA150412TS2-MB4020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension Re
(mm)

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-DNGA150404FS2MB4020CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DNGA150404G2MB8025CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DNGA150404GA2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DNGA150404GN2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.40.4NP-DNGA150404GS2MB710CBN0.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.40.4NP-DNGA150404GS2MB730CBN0.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DNGA150404GS2MBC010Coated CBN0.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DNGA150404T2MB8025CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DNGA150404TA2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-DNGA150404TS2MB4020CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-DNGA150408FS2MB4020CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DNGA150408G2MB8025CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DNGA150408GA2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DNGA150408GN2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.80.8NP-DNGA150408GS2MB710CBN0.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.80.8NP-DNGA150408GS2MB730CBN0.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DNGA150408GS2MBC010Coated CBN0.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DNGA150408T2MB8025CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DNGA150408TA2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-DNGA150408TS2MB4020CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel1.21.2NP-DNGA150412FS2MB4020CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-DNGA150412G2MB8025CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-DNGA150412GA2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-DNGA150412GN2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron1.21.2NP-DNGA150412GS2MB710CBN1.2

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.21.2NP-DNGA150412GS2MB730CBN1.2

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-DNGA150412GS2MBC010Coated CBN1.2

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-DNGA150412T2MB8025CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material1.21.2NP-DNGA150412TA2MBC020Coated CBN-

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel1.21.2NP-DNGA150412TS2MB4020CBN-

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Negative Dimension D1(mm) 12.7 Dimension S1(mm) 4.76
Size d2(mm) 5.16 Breaker No breaker