1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-Class Insert (New Petit Cut) NP-DCGW○○○○○2 (Part Number)

G-Class Insert (New Petit Cut) NP-DCGW○○○○○2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for a wide range of applications from small diameter boring to general lathe turning and milling

 
Part Number
NP-DCGW070202GA2-MBC020
NP-DCGW070202GN2-MBC020
NP-DCGW070204FS2-MB4020
NP-DCGW070204GA2-MBC020
NP-DCGW070204GN2-MBC020
NP-DCGW070204GS2-MBC010
NP-DCGW070204TS2-MB4020
NP-DCGW070208FS2-MB4020
NP-DCGW070208GA2-MBC020
NP-DCGW070208GN2-MBC020
NP-DCGW070208TS2-MB4020
NP-DCGW11T302FS2-MB4020
NP-DCGW11T302GA2-MBC020
NP-DCGW11T302GN2-MBC020
NP-DCGW11T302GS2-MBC010
NP-DCGW11T302TS2-MB4020
NP-DCGW11T304FA2-MB710
NP-DCGW11T304FA2-MB730
NP-DCGW11T304FS2-MB4020
NP-DCGW11T304G2-MB8025
NP-DCGW11T304GA2-BC8020
NP-DCGW11T304GA2-MBC020
NP-DCGW11T304GN2-MBC020
NP-DCGW11T304GS2-MB710
NP-DCGW11T304GS2-MB730
NP-DCGW11T304GS2-MBC010
NP-DCGW11T304TS2-MB4020
NP-DCGW11T308FA2-MB710
NP-DCGW11T308FA2-MB730
NP-DCGW11T308FS2-MB4020
NP-DCGW11T308G2-MB8025
NP-DCGW11T308GA2-MBC020
NP-DCGW11T308GS2-MB710
NP-DCGW11T308GS2-MB730
NP-DCGW11T308GS2-MBC010
NP-DCGW11T308TS2-MB4020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Size d2
(mm)

฿ 2,620.00

MME INSERTS 1 Piece(s) 16 Day(s) High-Hardness Material0.20.2NP-DCGW070202GA2MBC020Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-DCGW070202GN2MBC020Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-DCGW070204FS2MB4020CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW070204GA2MBC020Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW070204GN2MBC020Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW070204GS2MBC010Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-DCGW070204TS2MB4020CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-DCGW070208FS2MB4020CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DCGW070208GA2MBC020Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DCGW070208GN2MBC020Coated CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-DCGW070208TS2MB4020CBN6.352.382.8

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.20.2NP-DCGW11T302FS2MB4020CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-DCGW11T302GA2MBC020Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-DCGW11T302GN2MBC020Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.20.2NP-DCGW11T302GS2MBC010Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.20.2NP-DCGW11T302TS2MB4020CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.40.4NP-DCGW11T304FA2MB710CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.40.4NP-DCGW11T304FA2MB730CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-DCGW11T304FS2MB4020CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW11T304G2MB8025CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW11T304GA2BC8020Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW11T304GA2MBC020Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW11T304GN2MBC020Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.40.4NP-DCGW11T304GS2MB710CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.40.4NP-DCGW11T304GS2MB730CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.40.4NP-DCGW11T304GS2MBC010Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.40.4NP-DCGW11T304TS2MB4020CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.80.8NP-DCGW11T308FA2MB710CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.80.8NP-DCGW11T308FA2MB730CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-DCGW11T308FS2MB4020CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DCGW11T308G2MB8025CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DCGW11T308GA2MBC020Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron0.80.8NP-DCGW11T308GS2MB710CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Cast Iron / Non-Ferrous Metal0.80.8NP-DCGW11T308GS2MB730CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote High-Hardness Material0.80.8NP-DCGW11T308GS2MBC010Coated CBN9.5253.974.4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Steel0.80.8NP-DCGW11T308TS2MB4020CBN9.5253.974.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Positive Breaker No breaker