(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number |
---|
NP-DCGW070202F-MB810 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | High-Hardness Material | 0.2 | 0.2 | NP-DCGW070202F | MB810 | 6.35 | 2.38 | 2.8 |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | CBN | Breaker | No breaker |
How can we improve?
How can we improve?