(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Usable for a wide range of applications from small diameter boring to general lathe turning and milling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.2 | 0.2 | NP-CPGB080202FS2 | MB4020 | CBN | 7.94 | 2.38 | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-CPGB080204FS2 | MB4020 | CBN | 7.94 | 2.38 | 3.5 | ||
฿ 2,170.00 | MME INSERTS | 1 Piece(s) | 21 Day(s) | 0.4 | 0.4 | NP-CPGB080204GA2 | MBC020 | Coated CBN | 7.94 | 2.38 | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.8 | 0.8 | NP-CPGB080208GA2 | MBC020 | Coated CBN | 7.94 | 2.38 | 3.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.2 | 0.2 | NP-CPGB090302FS2 | MB4020 | CBN | 9.525 | 3.18 | 4.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-CPGB090304FS2 | MB4020 | CBN | 9.525 | 3.18 | 4.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.4 | 0.4 | NP-CPGB090304GA2 | MBC020 | Coated CBN | 9.525 | 3.18 | 4.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.8 | 0.8 | NP-CPGB090308FS2 | MB4020 | CBN | 9.525 | 3.18 | 4.5 | ||
฿ 999,999,999.00 | MME INSERTS | 1 Piece(s) | Quote | 0.8 | 0.8 | NP-CPGB090308GA2 | MBC020 | Coated CBN | 9.525 | 3.18 | 4.5 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | High-Hardness Material | Rake angle | Positive | Breaker | No breaker |
How can we improve?
How can we improve?