1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (New Petit Cutter) NP-CNGA○○○○○4

G Class Insert (New Petit Cutter) NP-CNGA○○○○○4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in a large variety of different applications, from small-diameter boring and general turning to face milling

Part Number
NP-CNGA120404GA4-MBC020
NP-CNGA120404GN4-MBC020
NP-CNGA120404TA4-MBC020
NP-CNGA120408GA4-MBC020
NP-CNGA120408GN4-MBC020
NP-CNGA120408TA4-MBC020
NP-CNGA120412GA4-MBC020
NP-CNGA120412GN4-MBC020
NP-CNGA120412TA4-MBC020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.40.4NP-CNGA120404GA

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.40.4NP-CNGA120404GN4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.40.4NP-CNGA120404TA4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.80.8NP-CNGA120408GA

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.80.8NP-CNGA120408GN4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 0.80.8NP-CNGA120408TA4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1.21.2NP-CNGA120412GA

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1.21.2NP-CNGA120412GN4

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote 1.21.2NP-CNGA120412TA4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material High-Hardness Material Rake angle Negative Material Details MBC020
Material Type Coated CBN Dimension D1(mm) 12.7 Dimension S1(mm) 4.76
Size d2(mm) 5.16 Breaker With Breaker