(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for turning.
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 1 |
---|---|---|---|---|---|
work material | Non-Ferrous Metal | Rake angle | Positive | Selfishly | No Preferred Hand |
Notation Symbol | TEGX160304 | Material Details | MD220 | Material Type | PCD |
Dimension D1(mm) | 9.525 | Dimension S1(mm) | 3.18 | Size d2(mm) | 4.3 |
Please check the type/dimensions/specifications of the part TEGX160302-MD220 in the G Class Insert (for Aluminum Tool Bit) TEGX○○○ series.
Part Number |
---|
TEGX160304-MD220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) |
---|---|---|---|---|---|---|
฿ 3,474.00 | 1 Piece(s) | 40 Day(s) | 0.4 | 0.4 |
How can we improve?
How can we improve?