(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number |
---|
DEGX150402L-F-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type | Dimension D1 (mm) | Dimension S1 (mm) | Size d2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | - | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Finish | Left Handed | 0.2 | 0.2 | DEGX150402L-F | HTi10 | Carbide | - | - | - |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Breaker | With Breaker |
How can we improve?
How can we improve?