1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Class Insert (for Aluminum Tool Bit) DEGX○○○R/L

G Class Insert (for Aluminum Tool Bit) DEGX○○○R/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,021.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
DEGX150402L-HTI10
DEGX150402R-HTI10
DEGX150404L-HTI10
DEGX150404R-HTI10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol

฿ 1,021.00

MME INSERTS 10 Piece(s) 15 Day(s) Left Handed0.20.2DEGX150402L

฿ 1,021.00

MME INSERTS 10 Piece(s) 15 Day(s) Right Handed0.20.2DEGX150402R

฿ 1,021.00

MME INSERTS 10 Piece(s) 40 Day(s) Left Handed0.40.4DEGX150404L

฿ 1,021.00

MME INSERTS 10 Piece(s) 15 Day(s) Right Handed0.40.4DEGX150404R

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Medium Cutting Rake angle Positive Material Details HTi10
Material Type Carbide Breaker No breaker