1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with SN Breaker) DCGT○○○L-SN

G Class Insert (with SN Breaker) DCGT○○○L-SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Low-Medium Feed Conditions

 
Part Number
DCGT070202L-SN-VP15TF
DCGT11T3V3L-SN-VP15TF
DCGT11T301L-SN-VP15TF
DCGT11T302L-SN-VP15TF
DCGT11T304L-SN-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2DCGT070202L-SN

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote -0.03DCGT11T3V3L-SN

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote -0.1DCGT11T301L-SN

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.20.2DCGT11T302L-SN

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote 0.40.4DCGT11T304L-SN

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Use Medium Cutting Rake angle Positive Selfishly Left Handed
Material Details VP15TF Material Type Coating Breaker With Breaker