(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number |
---|
CCGT09T3V3R-SN-VP15TF |
CCGT09T301R-SN-VP15TF |
CCGT09T302R-SN-VP15TF |
CCGT09T304R-SN-VP15TF |
CCGT060201R-SN-VP15TF |
CCGT060202R-SN-VP15TF |
CCGT0602V3R-SN-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.03 | CCGT09T3V3R-SN | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.1 | CCGT09T301R-SN | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | 0.2 | 0.2 | CCGT09T302R-SN | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | 0.4 | 0.4 | CCGT09T304R-SN | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.1 | CCGT060201R-SN | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | 0.2 | 0.2 | CCGT060202R-SN | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Right Handed | - | 0.03 | CCGT0602V3R-SN |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Positive | Material Details | VP15TF |
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?