1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with PK Breaker) CNGG○○○-PK

MME INSERTS

G Class Insert (with PK Breaker) CNGG○○○-PK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

Part Number
CNGG120404-PK-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Steel / Stainless Steel / Cast Iron
Breaker Use Finish Rake angle Negative Corner R 0.4
Corner R Re(mm) 0.4 Notation Symbol CNGG120404-PK Material Details NX2525
Material Type Cermet Breaker With Breaker