1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Class Insert (with F Breaker) VNGG○○○R/L-F

G Class Insert (with F Breaker) VNGG○○○R/L-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade for good surface roughness

 
Part Number
VNGG160402L-F-MP3025
VNGG160402L-F-NX2525
VNGG160402L-F-NX3035
VNGG160402L-F-VP15TF
VNGG160402R-F-MP3025
VNGG160402R-F-NX2525
VNGG160402R-F-NX3035
VNGG160402R-F-VP15TF
VNGG160404L-F-MP3025
VNGG160404L-F-NX2525
VNGG160404L-F-NX3035
VNGG160404L-F-VP15TF
VNGG160404R-F-MP3025
VNGG160404R-F-NX2525
VNGG160404R-F-NX3035
VNGG160404R-F-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.20.2VNGG160402L-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.20.2VNGG160402L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.20.2VNGG160402L-FNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.20.2VNGG160402L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.20.2VNGG160402R-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.20.2VNGG160402R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.20.2VNGG160402R-FNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.20.2VNGG160402R-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.40.4VNGG160404L-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronLeft Handed0.40.4VNGG160404L-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelLeft Handed0.40.4VNGG160404L-FNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyLeft Handed0.40.4VNGG160404L-FVP15TFCoating

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.40.4VNGG160404R-FMP3025Coated cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast IronRight Handed0.40.4VNGG160404R-FNX2525Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelRight Handed0.40.4VNGG160404R-FNX3035Cermet

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight Handed0.40.4VNGG160404R-FVP15TFCoating

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Breaker Use Finish
Rake angle Negative Breaker With Breaker