(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting blade for good surface roughness
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | work material | Selfishly | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.2 | 0.2 | TNGG160402L-F | MP3025 | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Left Handed | 0.2 | 0.2 | TNGG160402L-F | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.2 | 0.2 | TNGG160402L-F | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.2 | 0.2 | TNGG160402L-F | VP15TF | Coating | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.2 | 0.2 | TNGG160402R-F | MP3025 | Coated cermet | |||
฿ 3,908.00 | MME INSERTS | 10 Pack(s) | 10 Pieces Per Package | 16 Day(s) | Steel / Stainless Steel / Cast Iron | Right Handed | 0.2 | 0.2 | TNGG160402R-F | NX2525 | Cermet | ||
฿ 3,805.00 | MME INSERTS | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | Steel | Right Handed | 0.2 | 0.2 | TNGG160402R-F | NX3035 | Cermet | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.2 | 0.2 | TNGG160402R-F | VP15TF | Coating | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | TNGG160404L-F | MP3025 | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Left Handed | 0.4 | 0.4 | TNGG160404L-F | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.4 | 0.4 | TNGG160404L-F | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.4 | 0.4 | TNGG160404L-F | VP15TF | Coating | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | TNGG160404R-F | MP3025 | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Right Handed | 0.4 | 0.4 | TNGG160404R-F | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.4 | 0.4 | TNGG160404R-F | NX3035 | Cermet | |||
฿ 5,239.00 | MME INSERTS | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.4 | 0.4 | TNGG160404R-F | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.8 | 0.8 | TNGG160408L-F | MP3025 | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Left Handed | 0.8 | 0.8 | TNGG160408L-F | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Left Handed | 0.8 | 0.8 | TNGG160408L-F | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Left Handed | 0.8 | 0.8 | TNGG160408L-F | VP15TF | Coating | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.8 | 0.8 | TNGG160408R-F | MP3025 | Coated cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron | Right Handed | 0.8 | 0.8 | TNGG160408R-F | NX2525 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel | Right Handed | 0.8 | 0.8 | TNGG160408R-F | NX3035 | Cermet | |||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | 0.8 | 0.8 | TNGG160408R-F | VP15TF | Coating |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Negative | Breaker | With Breaker |
How can we improve?
How can we improve?