1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (F Breaker) VDGX○○○R/L-F (VDGX160302L-F-MD220)

MME INSERTS

G Class Insert (F Breaker) VDGX○○○R/L-F (VDGX160302L-F-MD220)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade for good surface roughness

 
Part Number
VDGX160302L-F-MD220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner R Corner R Re
(mm)
Notation Symbol

฿ 999,999,999.00

MME INSERTS 1 Piece(s) Quote Left Handed0.20.2VDGX160302L-F

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 1
work material Non-Ferrous Metal Rake angle Positive Material Details MD220
Material Type PCD Dimension D1(mm) 9.525 Dimension S1(mm) 3.18
Size d2(mm) 4.5 Breaker With Breaker