(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting blade ideal for finishing of hard-to-cut materials
Part Number |
---|
VNGG1604V5-FJ-RT9010 |
VNGG1604V5-FJ-VP10RT |
VNGG160401-FJ-RT9010 |
VNGG160401-FJ-VP10RT |
VNGG160402-FJ-VP10RT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | - | 0.05 | VNGG1604V5-FJ | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | - | 0.05 | VNGG1604V5-FJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | - | 0.1 | VNGG160401-FJ | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | - | 0.1 | VNGG160401-FJ | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | VNGG160402-FJ | VP10RT | Coating |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Negative | Breaker | With Breaker |
How can we improve?
How can we improve?