(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sharp cutting blade ideal for finishing of hard-to-cut materials
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Corner R | Corner R Re (mm) | Material Details | Material Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | - | 0.05 | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | - | 0.05 | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | - | 0.1 | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | - | 0.1 | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.2 | 0.2 | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.4 | 0.4 | VP15TF | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | RT9010 | Carbide | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VP10RT | Coating | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | 0.8 | VP15TF | Coating |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Negative | Notation Symbol | CNGG120408-FJ | Breaker | With Breaker |
How can we improve?
How can we improve?