(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for turning.
Part Number |
---|
CCGT09T302-AZ-HTI10 |
CCGT09T304-AZ-HTI10 |
CCGT09T308-AZ-HTI10 |
CCGT060202-AZ-HTI10 |
CCGT060204-AZ-HTI10 |
CCGT120402-AZ-HTI10 |
CCGT120404-AZ-HTI10 |
CCGT120408-AZ-HTI10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.2 | 0.2 | CCGT09T302-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | CCGT09T304-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | CCGT09T308-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.2 | 0.2 | CCGT060202-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | CCGT060204-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.2 | 0.2 | CCGT120402-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.4 | 0.4 | CCGT120404-AZ | ||
฿ 999,999,999.00 | MME INSERTS | 10 Piece(s) | Quote | 0.8 | 0.8 | CCGT120408-AZ |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | work material | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Positive | Material Details | HTi10 |
Material Type | Carbide |
How can we improve?
How can we improve?